Connecting other third-party devices - Metasys - M4-SNE10502-0 - M4-SNE22002-0 - M4-SNE110L2-0 - M4-SNE11002-0 - Supervisory Device - Network Engine - 16.0

M4-SNE Installation Guide

Product
Document revision
N
Version
16.0
Revision date
2026-06-03
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-01647

The SNE supports several other third-party devices. Refer to the following documents for information about how to connect the network engine to these devices:

  • C•CURE-victor: Network Engine and Server Commissioning for C•CURE-victor Integration Application Note (LIT-12013151)
  • Simplex FACU: Network Engine Commissioning for Simplex Fire System Integration (LIT-12013060)
  • Cree SmartCast Lighting Control: Metasys System Commissioning for Cree Digital Lighting Systems Integration (LIT-12013152)
  • Molex Lighting Control: Metasys System Commissioning for Molex Digital Lighting Systems Integration (LIT-12013153)
  • Zettler Fire Panel: Network Engine Commissioning for Zettler MX Speak 6.0 Vendor Integration Application Note (LIT-12013269)
  • OPC UA Servers: Network Engine and Server Commissioning for OPC UA Client Vendor Integration Application Note (LIT-12013545)