Connecting MS/TP and N2 bus devices - Metasys - M4-SNE10502-0 - M4-SNE22002-0 - M4-SNE110L2-0 - M4-SNE11002-0 - Supervisory Device - Network Engine - 16.0

M4-SNE Installation Guide

Product
Document revision
N
Version
16.0
Revision date
2026-06-03
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-01647

Supported field bus integrations include BACnet MS/TP and N2 Bus. The SNE1100x, SNE110Lx, and SNE1050x models come with one field bus connection each and the SNE2200x model features two field bus connections. All models also include an RJ-12 FC Bus connection.

  1. Connect the 3-wire bus cable to the removable 4-terminal plugs labeled FC BUS-1 or FC BUS-2 as shown in Figure 1. If you have the SNE2200x with two integrations, use FC BUS-1 for one network and FC BUS-2 for the other.
    Note: The FC Bus terminal blocks on the SNE are blue.
    Figure 1. FC Bus terminal blocks and wiring connections (SNE22000 shown)
  2. Set the FC EOL-1 and FC EOL-2 switches to the correct positions. See Setting end-of-line switches.
  3. To add additional field devices, wire from one device to the next in a daisy-chained fashion as shown in the following figure. Do not connect more than two wires to each terminal.
    Figure 2. Field bus wiring detail: daisy chained devices

    Callout

    Description

    1

    Daisy-chained device on FC Bus segment

    2

    Terminating device on FC Bus segment

    3

    FC Bus terminal plugs

    4

    To next device on FC Bus segment

    5

    From previous device on FC Bus segment

    6

    Isolated shield connection terminal

  4. Go to Connecting the power source.