Power supply, network, and communication connections - Metasys - M4-SNE10502-0 - M4-SNE22002-0 - M4-SNE110L2-0 - M4-SNE11002-0 - Supervisory Device - Network Engine - 16.0

M4-SNE Installation Guide

Product
Document revision
N
Version
16.0
Revision date
2026-06-03
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-01647

See Figure 1 for the location of the power supply terminal, network communication terminals, Ethernet jack, and USB connections. All terminal blocks are removable.

The SNE can integrate with an MS/TP or N2 field controller (FC) trunk and a LonWorks network trunk. Also, all SNEs support multiple vendor integrations, including Modbus, M-Bus, and KNX. The rules, guidelines, and wiring considerations for each type of network or field bus application are provided in tables of this document.