SNE technical specifications - Metasys - M4-SNE10502-0 - M4-SNE22002-0 - M4-SNE110L2-0 - M4-SNE11002-0 - Supervisory Device - Network Engine - 16.0

M4-SNE Installation Guide

Product
Document revision
N
Version
16.0
Revision date
2026-06-03
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-01647
Table 1. SNE1100x, SNE1050x, SNE110Lx, and SNE2200x network engines

Specification

Description

Power requirement

Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)

Alternate: dedicated nominal 24 VDC, Class 2 power supply input; North America: ACC-PWRKIT-1A24; Europe: ACC-PWRKIT-1E24

Note: The alternative 24 VDC power supply does not apply to UL 864 10th Edition/cUL applications.
Note: The super capacitor in the SNE that backs up volatile memory during shutdown can degrade if the engine sits idle without power for over nine months. Ensure you connect an idle SNE to power for approximately 24 hours every 8 to 9 months, which sufficiently charges the super capacitor.

Power consumption

38 VA maximum

Operating System

Wind River® Linux LTS 19 (LTS=long-term support)

Processor

NXP i.MX6 DualLite processor, dual core Cortex-A9 processor at 1.0 GHz with 512 KB of L2 cache

Memory

16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup

2 GB SDRAM for operations data dynamic memory

Supported integrations

BACnet/IP, BACnet/SC, BACnet MS/TP, N2 Bus, LonWorks, Modbus, KNX, M-Bus, Zettler Fire, MQ Telemetry Transport (MQTT), OPC UA

Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, Cree SmartCast Lighting Control

Note: The SNE110Lx model supports one IP device integration, but does not support the N2 Bus or LonWorks network interface.

Network and serial interfaces

SNE1100x, SNE1050x, SNE110Lx:

One Ethernet port, 100/10 Mbps, 8-pin RJ-45 connector

One FC port (RJ-12 6-pin port, connects with 1.5 m [4.9 ft] RJ-12 field bus cable)

One galvanically isolated RS-485 port with a removable 4-pin terminal block

Three USB ports (one Micro-B port, and two USB A ports). All support USB 2.0 and Open Host Controller Interface [Open HCI] specification, Micro-USB port currently inactive

SNE2200x:

One Ethernet port, 100/10 Mbps, 8-pin RJ-45 connector

Two FC ports (RJ-12 6-pin port, connects with 1.5 m [4.9 ft] RJ-12 field bus cable)

Two galvanically isolated RS-485 ports with a removable 4-pin terminal block

Three USB ports (one Micro-B port, and two USB A ports). All support USB 2.0 and Open Host Controller Interface [Open HCI] specification, Micro-USB port currently inactive

Transmission speeds

Ethernet communication: 100 or 10 Mbps

To operate over IPv6 protocol in an IPv6 network, adjust the Ethernet link speed on the IPv6 network switch to 100 Mbps if any of the following SNE models are connected to the switch: M4-SNE10500-0, M4-SNE11000-0, M4-SNE110L0-0, and M4-SNE22000-0.

The network engine resides and interoperates on a 1 Gbps network, but does not itself transmit at 1 Gbps.

Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable)

Ambient temperature conditions

Operating: 0°C to 50°C (32°F to 122°F)

Note: For UL 864 10th Edition/cUL applications, Operating: 0C to 49C (32°F to 120°F)

Non-Operating: -40°C to 70°C (-40°F to 158°F)

Ambient humidity conditions

Storage: 5% RH to 95% RH, 30°C (86°F) maximum dew point conditions

Operating: 10% RH to 90% RH, 30°C (86°F) maximum dew point conditions

Housing

Black Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend

IP protection class: IP20

UL flammability rating: UL94-5VB

Mounting

On flat surface with screws on three mounting clips or a single 35 mm DIN rail

Dimensions, width x height x depth

7.48 in. x 4.92 in. x 1.75 in. (190 mm x 125 mm x 45.5 mm)

Weight

0.852 lb (0.387 kg)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

 

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

 

BACnet International: BACnet Testing Laboratories™ (BTL) 135-2024 listed BACnet Building Controller (B-BC), BACnet Secure Connect Hub (B-SCHUB), BACnet Router (B-RTR), and BACnet Gateway (B-GW) profiles, Protocol Revision 19

 

FIPS 140-2 Level 1: Compliant using FIPS validated components.

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.