SNE capabilities - Metasys - M4-SNE10502-0 - M4-SNE22002-0 - M4-SNE110L2-0 - M4-SNE11002-0 - Supervisory Device - Network Engine - 16.0

M4-SNE Installation Guide

Product
Document revision
N
Version
16.0
Revision date
2026-06-03
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-01647
Table 1. SNE series network engine details: SNE2200x, SNE1100x, SNE1050x, SNE110Lx
Features SNE2200x-0

SNE22002-0G

SNE1100x-0 SNE1050x-0 SNE110Lx-0
Communication interfaces
  • 1 integrated Ethernet port
    Note: A second, external Ethernet port is available by connecting and configuring the ACC-USBETH-0 adapter to one of the USB ports.
  • 2 RS-485 ports
  • 2 USB ports 1
  • 1 integrated Ethernet port
    Note: A second, external Ethernet port is available by connecting and configuring the ACC-USBETH-0 adapter to one of the USB ports.
  • 1 RS-485 port
  • 2 USB ports1
Maximum number of child engines when acting as a Site Director 3 2 2 0
Maximum allowed devices across all integrations. For example, MS/TP+IP. Includes VND integrations and devices brought in through routers. 600 150 60 110
BACnet/IP maximum trunks 2 , 2 2 2 2
BACnet/IP maximum devices per trunk 200 100 50 10
BACnet/SC maximum trunks 1 1 1 1
BACnet/SC maximum devices per trunk 150 100 50 10
BACnet MS/TP maximum trunks 2 1 1 1
BACnet MS/TP maximum devices per trunk (Johnson Controls devices only)
Note: Use a repeater if more than 50 Johnson Controls devices are on the same trunk.
100 100 50 100
BACnet MS/TP maximum devices per trunk (with third party)
Note: Use a repeater if more than 32 devices are on the same trunk and some are third party.
64 64 50 64
N2 maximum trunks 2 1 1 n/a
Mapped N2 devices per trunk
Note: Use a repeater if more than 50 devices are on the same trunk.
100 100 50 n/a
LonWorks maximum trunks 1 1 1 n/a
LonWorks maximum devices 255 127 60 n/a
Remote Field Bus maximum trunks 6 3 3 n/a
Remote Field Bus maximum Johnson Controls Devices per bus 32 32 32 n/a
Remote Field Bus maximum devices per bus (with third-party devices) 16 16 16 n/a
Maximum objects in device 3 5000 2500 2500 2500
Supported type of parent server
  • ADS
  • ADX
  • OAS
  • ADS
  • ADX
  • ADS-Lite-E
  • OAS
  • ADS
  • ADX
  • ADS-Lite-E
  • OAS
ADS-Lite-A only
Note: Metasys Release 16.0 does not provide updated versions of the OAS software product. Existing releases of the OAS are still supported.
Supported integrations
  • BACnet/SC
  • BACnet/IP
    • Simplex® Fire Alarm Control Unit (FACU)
    • Cree® SmartCast® Lighting Control
    • Molex® Lighting Control
  • BACnet MS/TP Field Controller (FC) Bus
  • N2 Bus
    Note: The M4-SNE110Lx-0 model does not support the N2 Bus.
  • LonWorks® (requires USB-to-LON adapter)
    Note: The M4-SNE110Lx-0 model does not support the LonWorks network interface.
  • Modbus: Modbus TCP/IP on Ethernet and Modbus Remote Terminal Unit on RS-485
  • KNX IP
  • M-Bus
  • Tyco® C•CURE® 9000 and victor® Video Management
  • Zettler® Fire Panel with USB-to-RS-232 adapter
  • OPC Unified Architecture (OPC UA)
  • MQ Telemetry Transport (MQTT)
Operating system Wind River® Linux LTS 19 (LTS=long-term support)
Microprocessor NXP i.MX6 DualLite processor
Memory Flash 2 GB of DDR3 RAM and 16 GB of eMMC Flash
User interface Metasys UI
1 Only the supported USB integration adapters function with the SNE. Other integration adapters that are not supported cannot function with the SNE.
2 Two Ethernet device connections include one integral Ethernet port and the USB-to-Ethernet adapter, ACC-USBETH-0, as the second Ethernet port. BACnet/SC is not supported at this time. The second BACnet/IP trunk is supported only at Release 13.0 and later.
3 Suggested object limit for performance considerations.