Technical Specifications - Metasys - LIT-1901126 - M4-SNE10502-0 - M4-SNE1050x-0 - M4-SNE11002-0 - M4-SNE1100x-0 - M4-SNE110L2-0 - M4-SNE110Lx-0 - M4-SNE22002-0 - M4-SNE22002-0G - M4-SNE2200x-0 - Supervisory Device - M4-SNE Network Engine - 13.0

M4-SNE Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1901126
Version
13.0
Revision date
2024-08-26
Product status
Active
Table 1. SNE2200x network engine

Specification

Description

Power requirement Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)

Alternate: Dedicated nominal 24 VDC, Class II power supply input; North America: ACC-PWRKIT-1A24; Europe: ACC-PWRKIT-1E24

Power consumption 38 VA maximum
Operating System Wind River® Linux LTS 19 (LTS=long-term support)
Processor NXP i.MX6 DualLite processor, dual core Cortex-A9 processor at 1.0 GHz with 512 KB of L2 cache
Memory 16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup

2 GB SDRAM for operations data dynamic memory

Supported integrations BACnet/IP, BACnet/SC, BACnet MS/TP, N2 Bus, LonWorks, Modbus, KNX, M-Bus, Zettler Fire, MQ Telemetry Transport (MQTT),OPC UA

Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, Cree SmartCast Lighting Control

Network and Serial interfaces One Ethernet port; 100/10 Mbps; 8-pin RJ45 connector

Two FC ports (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable)

Two galvanically isolated RS-485 ports; with a removable 4-pin terminal block

Three USB ports (one Micro-B port, and two USB A ports). All support USB 2.0 and Open Host Controller Interface [Open HCI] specification; Micro-USB port currently inactive

Transmission speeds Ethernet communication: 100 or 10 Mbps

The network engine can reside and interoperate on a 1 Gbps network, but does not itself transmit at 1 Gbps.

Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable)

Ambient temperature conditions Operating: 0°C to 50°C (32°F to 122°F)

Non-Operating: -40°C to 70°C (-40°F to 158°F)

Ambient humidity conditions Storage: 5% to 95% RH, 30°C (86°F) maximum dew point conditions

Operating: 10% to 90% RH, 30°C (86°F) maximum dew point conditions

Housing Black Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend

IP protection class: IP20

UL flammability rating: UL94-5VB

Mounting On flat surface with screws on three mounting clips or a single 35 mm DIN rail
Dimensions (Height x Width x Depth) 190 mm x 125 mm x 44.5 mm (7.48 in. x 4.92 in. x 1.75 in.)
Weight 0.387 kg (0.852 lbs)
Compliance United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A.
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant
  BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18
  FIPS 140-2 Level 1: Compliant using FIPS validated components.

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.
Table 2. SNE1100x, SNE1050x, and SNE110Lx network engines

Specification

Description

Power requirement

Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)

Alternate: Dedicated nominal 24 VDC, Class II power supply input; North America: ACC-PWRKIT-1A24; Europe: ACC-PWRKIT-1E24

Power consumption

38 VA maximum

Operating System

Wind River® Linux LTS 19 (LTS=long-term support)

Processor

NXP i.MX6 DualLite processor, dual core Cortex-A9 processor at 1.0 GHz with 512 KB of L2 cache

Memory

16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup

2 GB SDRAM for operations data dynamic memory

Supported integrations

BACnet/IP, BACnet/SC, BACnet MS/TP, N2 Bus, LonWorks, Modbus, KNX, M-Bus, Zettler Fire, MQ Telemetry Transport (MQTT), OPC UA

Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, Cree SmartCast Lighting Control

Note: The SNE110Lx model supports one IP device integration, but does not support the N2 Bus or LonWorks network interface.

Network and Serial interfaces

One Ethernet port; 100/10 Mbps; 8-pin RJ45 connector

One FC port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ-12 field bus cable)

One galvanically isolated RS-485 port; with a removable 4-pin terminal block

Three USB ports (one Micro-B port, and two USB A ports). All support USB 2.0 and Open Host Controller Interface [Open HCI] specification; Micro-USB port currently inactive

Transmission speeds

Ethernet communication: 100 or 10 Mbps

The network engine resides and interoperates on a 1 Gbps network, but does not itself transmit at 1 Gbps.

Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable)

Ambient temperature conditions

Operating: 0°C to 50°C (32°F to 122°F)

Non-Operating: -40°C to 70°C (-40°F to 158°F)

Ambient humidity conditions

Storage: 5% to 95% RH, 30°C (86°F) maximum dew point conditions

Operating: 10% to 90% RH, 30°C (86°F) maximum dew point conditions

Housing

Black Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend

IP protection class: IP20

UL flammability rating: UL94-5VB

Mounting

On flat surface with screws on three mounting clips or a single 35 mm DIN rail

Dimensions (Height x Width x Depth)

190 mm x 125 mm x 45.5 mm (7.48 in. x 4.92 in. x 1.75 in.)

Weight

0.387 kg (0.852 lbs)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

 

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003

Europe: CE Mark – Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

 

BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18

 

FIPS 140-2 Level 1: Compliant using FIPS validated components.

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.