Product Code Number |
Description |
---|---|
SIS-MBUSSCLL-0E |
M-Bus level converter for up to 100 unit loads; 24 VAC/VDC (RS-232 connection); requires ACC-USBRS232-0 adapter |
SIS-MBUSNCLL-1E | M-Bus level converter for up to 100 unit loads; 24 VAC/VDC (IP connection) |
SIS-MBUSRPLL-0E |
M-Bus repeater for up to 100 unit loads, 24V AC/DC |
INT-DX-KAB01 |
Optional serial connection cable SUB-D to RJ-12 for use with SIS-MBUSSCLL-0E |
ACC-USBMBUS-0 |
USB-to-MBus level converter for up to 100 unit loads. Tested and qualified for use with SNC and SNE Supervisory Network Engines. |
MR003USB |
Mikro-Master USB–to–M-Bus adapter for up to 10 M-Bus devices Note: Order this accessory directly from the supplier,
made by Relay GmbH.
|
Note: For the
European market, order the SISMBUSxxxx-0E and INT-DX-KAB01
accessories in AOMS from the Johnson Controls European Distribution
Center.
Note: Order the MR003USB accessory directly from the
supplier, made by Relay GmbH.
|
Product code number |
Description |
---|---|
GRIPIN01-S-KNX |
KNX IP interface module to connect KNX line through Ethernet to the network engine |
GRRIN01-KNX |
KNX IP router to connect KNX line through Ethernet to a network engine, including line or area coupler functionality |
Note: For the
European market, order these KNX accessories in AOMS from the
Johnson Controls European Distribution Center.
Note: When you use the
GRIPIN01-S-KNX for SNx integration, use the non-secure mode. Set the
Metasys driver to N=ROUTING MODE, and in ETS set the Secure mode to
deactivated.
|