Product code number or vendor model number |
Description |
---|---|
AS-XFR100-1 |
Power transformer with enclosure, class 2, 24 VAC, 92 VA maximum output. |
AS-XFR010-1 |
Power transformer, no enclosure, class 2, 24 VAC, 92 VA maximum output. |
ACC-PWRKIT-1A24 |
Power supply, desktop kit, 90-264 VAC to 24 VDC, 65 W, includes AC cord with North American Plug.Power transformer, no enclosure, class 2, 24 VAC, 92 VA maximum output. |
ACC-PWRKIT-1E24 |
Power supply, desktop kit, 90-264 VAC to 24 VDC, 65 W, includes AC cord with European Plug. |
ACC-USBLON-0 1 |
USB to LonWorks adapter. Includes DIN Rail mounting bracket. Tested and qualified for use on the SNE. Note: For ACC-USBxxxx-x
assistance, refer to the
M4-SNE22002-0, M4-SNE10502-0, M4-SNE11002-0,
and M4-SNE110L2-0 Network Engines Installation Guide (Part No.
24-10143-01647)
.
|
ACC-USBRS232-01 |
USB to RS232 adapter. Tested and qualified for use with the SNE. Note: For ACC-USBxxxx-x
assistance, refer to the
M4-SNE22002-0, M4-SNE10502-0, M4-SNE11002-0,
and M4-SNE110L2-0 Network Engines Installation Guide (Part No.
24-10143-01647)
.
|
ACC-USBETH-01 |
USB-to-Ethernet adapter with 100/10 Mbps transmission speed controlled through the network engine. Features 4KV optical isolation. Ethernet LAN supported through RJ-45 jack interface. Tested and qualified for use with SNC and SNE Supervisory Network Engines. Suitable for BACnet and IP vendor integrations. Note: BACnet/SC supported at a later
release.
Note: You must be at Release 13.0 or later to
support this adapter.
Note: For ACC-USBxxxx-x assistance,
refer to the
M4-SNE22002-0, M4-SNE10502-0, M4-SNE11002-0,
and M4-SNE110L2-0 Network Engines Installation Guide (Part No.
24-10143-01647)
.
|
ACC-USBMBUS-0 1 |
USB-to-MBus level converter for up to 100 unit loads. Tested and qualified for use with SNC and SNE Supervisory Network Engines. Note: For ACC-USBxxxx-x
assistance, refer to the
M4-SNE22002-0, M4-SNE10502-0, M4-SNE11002-0,
and M4-SNE110L2-0 Network Engines Installation Guide (Part No.
24-10143-01647)
.
|
ACC-USBRS485-01 |
USB-to-RS485 Adapter. Tested and qualified for use with SNC and SNE Supervisory Network Engines. Note: For ACC-USBxxxx-x
assistance, refer to the
M4-SNE22002-0, M4-SNE10502-0, M4-SNE11002-0,
and M4-SNE110L2-0 Network Engines Installation Guide (Part No.
24-10143-01647)
.
|
JC-RTR11002-0 | BACnet Router that supports the BACnet MS/TP field controller (FC) trunk. Requires a 24 VAC power supply. Includes one Ethernet port. Supports a maximum of 100 devices on the MS/TP trunk, limited to 32 devices for the Remote Field Bus. |
JC-GTW11002-0 | Modbus Gateway communication interface device that provides integration of up to 100 third-party Modbus devices into the Building Automation System to monitor and control a wide variety of HVAC equipment, meters, fire alarm panels, and lighting. You can configure the gateway for the Modbus IP or Modbus RTU application protocol. |
WRZ Series Wireless Room Sensors |
Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12011653) for specific sensor model descriptions. |
WRZ-7860-0 |
Receiver for One-to-One Wireless Room Sensing Systems - functions with WRZ Series Sensors room sensors |
WRZ-SST-120 |
Refer to the WRZ-SST-120 Wireless Sensing System Tool Installation Instructions (LIT-24-10563-55) for usage instructions. |
ZFR-HPSST-0 | Wireless System Survey Tool. For use with the higher power WRG1830/ZFR183x System and lower power WRZ Sensors (10 mW). Refer to the High Power Wireless Sensing System Tool Installation Instructions (LIT-24-11461-00012) for usage instructions. |
WRG1830/ZFR183x Pro Series Wireless Field Bus System |
For more information on products needed for wireless field bus installations and for a list of available products, refer to the WRG1830/ZFR183x Pro Series Wireless Field Bus System Catalog Page (LIT-1901153). |
ZFR-USBHA-0 |
ZFR USB Dongle provides a wireless connection through CCT to allow wireless commissioning of the wirelessly enabled CGM and CVM controllers. It also allows use of the ZFR Checkout Tool (ZCT) in CCT. Note:
The ZFR-USBHA-0 is not compatible
with the WRG1830/ZFR183x Pro Series.
Note: The ZFR-USBHA-0 replaces the IA OEM
DAUBI_2400 ZFR USB dongle. For additional information about the
ZFR-USBHA-0 ZFR dongle, refer to the ZCT
Checkout Tool Help LIT-12012292 or the WNC1800_ZFR182x Pro Series Wireless Field Bus
System Technical Bulletin (LIT-12012356).
|
1 Non-qualified adapters do not function
in USB ports of the SNE.