The SNE models listed in the following tables are also available as reconditioned models. To order a reconditioned version, add an R after the product code number.
Product code number |
Description |
---|---|
M4-SNExxxxx-xxx (base features of each SNE) |
SNE Supervisory Network Engine Series Requires a 24 VAC or 24 VDC power supply. Each model includes one Ethernet port, one RS-485 communications port, two standard USB serial ports, and one micro-USB port (future use). Supported IP integrations: BACnet/IP, BACnet/SC, Modbus TCP/IP, KNX IP, C-Cure/victor, MQTT, and OPC UA. Supported field bus integrations: MS/TP (RS-485) FC Bus, N2 Bus, Modbus RTU, M-Bus, and Zettler |
M4-SNE22000-0 (version 1- discontinued) M4-SNE22001-0 (version 2-discontinued) M4-SNE22002-0 (version 3) |
Supports two local field bus device integrations with a maximum of 100 devices on each trunk for a maximum of 200 devices per engine if only using the local field buses. The engine supports a total of 600 devices across all integrations. Also includes an RJ-12 connection for the FC Bus. An optional LonWorks adapter can be connected to USB port to add LON communications. Also supports two BACnet/IP device integrations. |
M4-SNE11000-0 (version 1-discontinued) M4-SNE11001-0 (version 2- discontinued) M4-SNE11002-0 (version 3) |
Supports one local field bus device integration with a maximum of 100 devices on the trunk. An optional LonWorks adapter can be connected to USB port to add LON communications. Also supports two BACnet/IP device integrations. |
M4-SNE10500-0 (version 1-discontinued) M4-SNE10501-0 (version 2- discontinued) M4-SNE10502-0 (version 3) |
Supports one local field bus device integration with a maximum of 50 devices on the trunk. An optional LonWorks adapter can be connected to USB port to add LON communications. Also supports two BACnet/IP device integrations. |
M4-SNE110L0-0 (version 1-discontinued) M4-SNE110L1-0 (version 2- discontinued) M4-SNE110L2-0 (version 3) |
Supports one local field bus device integration with a maximum of 100 devices on the trunk. This model is intended for use with Metasys Server Lite (ADS-Lite-A) software in select regions of Australia, China, Hong Kong, India, Indonesia, Japan, Korea, Malaysia, New Zealand, Philippines, Singapore, Taiwan, Thailand, Vietnam, and select branches. Note: This model does not support the N2 Bus or LonWorks network
interface, but does support two BACnet/IP device
integrations.
|