Ordering information - Metasys - LIT-12013987 - SIS-MBUSSCxx-xE, SIS-MBUSRPxx-0E, SIS-MBUSNCxx-xE - M-Bus Level Converter and Repeater

M-Bus Level Converter and Repeater Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > M-Bus Level Converter and Repeater
Document type
Product Bulletin
Document number
LIT-12013987
Version
Revision date
2022-10-11
Product status
Active
Table 1. M-Bus level converter and repeater ordering information
Product code number Description
SIS-MBUSSCSL-1E M-Bus level converter for up to 6 unit loads, 24V AC/DC (RS-232 connection)
SIS-MBUSSCLL-0E M-Bus level converter for up to 100 unit loads, 24V AC/DC (RS-232 connection)
SIS-MBUSRPLL-0E M-Bus repeater for up to 100 unit loads, 24V AC/DC
SIS-MBUSRPLH-0E M-Bus repeater for up to 100 unit loads, 230V AC
SIS-MBUSNCLL-1E M-Bus level converter for up to 100 unit loads, 24V AC/DC (TCP connected)
INT-DX-KAB01 Optional connection cable SUB-D to RJ-12 for use with SIS-MBUSSCLL-xE