Features and benefits - Metasys - LIT-12013987 - SIS-MBUSSCxx-xE, SIS-MBUSRPxx-0E, SIS-MBUSNCxx-xE - M-Bus Level Converter and Repeater

M-Bus Level Converter and Repeater Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > M-Bus Level Converter and Repeater
Document type
Product Bulletin
Document number
LIT-12013987
Version
Revision date
2022-10-11
Product status
Active
Supports M-Bus protocol
Compatible with a wide range of meters as described in European Standard EN13757 for communication and data exchange. Meters can be read remotely and this reliable communication bus can cover distances of several kilometers.
Metasys BAS integration
Fully tested and validated with the standard M-Bus driver provided with Metasys. Easily bring metering data into Metasys BAS for enhanced energy consumption monitoring, visibility, and historical record keeping.
Converter available in 6 or 100 loads capacity
Availability of modules appropriate to your project size. For more details, see Technical specifications.