Ordering information - Metasys - LIT-12011298 - Field Device - Variable Air Volume and Temperature Controller - LN Series Variable Air Volume Controller

LN VAV Box Controllers Product Bulletin

Product
Document type
Product Bulletin
Document number
LIT-12011298
Version
. .
Revision date
2020-06-15
Table 1. LN -VAV ordering information
Code number Description
LN-VAV04060-0 Configurable and programmable VAV Controller, built-in actuator with integrated position feedback and air-flow sensor. Includes 10 points (4 Universal Inputs (UIs), 2 Universal Outputs (UOs), and 4 triac Digital Outputs (DOs)) and LNS Plug-in .
LN-VAVLF-2 Configurable VAV controller, Built-In Actuator with Integrated Position Feedback, and Air Flow Sensor. Includes 10 points (4 UIs, 2 UOs, 4 triac DOs) and LNS Plug-in .
LN-VAVLN-2 Configurable VAV controller, with Air Flow Sensor. Includes 10 points (4 UIs, 2 UOs and 4 triac DOs ) and LNS Plug-in . No Actuator.