Model information - Metasys - LIT-12011298 - Field Device - Variable Air Volume and Temperature Controller - LN Series Variable Air Volume Controller

LN VAV Box Controllers Product Bulletin

Product
Document number
LIT-12011298
Version
. .
Revision date
2020-06-15
Table 1. LN -VAV information
Controller features LN-VAV04060-0 LN-VAVLF-2 LN-VAVLN-2
Points 10-Point VAV 10-Point VAV 10-Point VAV
Universal Inputs 4 4 4
Ability to use spare inputs Yes Yes Yes
Built-in flow Sensor Yes Yes Yes
Digital (triac) Outputs 4 4 4
Universal Outputs 2 2 2
Network Outputs (using NVOs) 27 6 6
Ability to use spare outputs Yes Yes Yes
Built-in Actuator Yes Yes No