LNS LN-Configure Plug-in - Metasys - LIT-12011298 - Field Device - Variable Air Volume and Temperature Controller - LN Series Variable Air Volume Controller

LN VAV Box Controllers Product Bulletin

Product
Document type
Product Bulletin
Document number
LIT-12011298
Version
. .
Revision date
2020-06-15

Powerful and intuitive LNS plug-ins provide easy customization of hardware I/O, control sequences, and communication schemes. Easily configure all of the devices’ parameters including inputs, outputs, heating and cooling set points, variable air flow, and Proportional plus Integral plus Derivative (PID) control loops. You can also enable and configure built-in features such as load shedding, flow calibration, frost protection, and subordinate operation mode.

The plug-in provides automatic flow calibration using duct areas, k-factors, or nominal flow. Use two- or three-point calibration to create manual flow calibration.