Description - Metasys - LIT-12011298 - Field Device - Variable Air Volume and Temperature Controller - LN Series Variable Air Volume Controller

LN VAV Box Controllers Product Bulletin

Product
Document number
LIT-12011298
Version
. .
Revision date
2020-06-15

The LN Series VAV controllers are tailored for variable air volume (VAV) box applications and are LonMark® certified as Space Comfort Control (SCC) VAV devices. The LN-VAV04060-0 is a configurable and programmable VAV controller designed to control any VAV box. Factory pre-loaded applications allow this controller to operate standard VAV equipment with a proven energy-efficient sequence of operation without the need for programming. The LN-VAVLF-2 and LN-VAVLN-2 are configurable VAV controllers designed to meet the requirements of single duct VAV applications.

Figure 1. LN-VAV04060-0 Controller