Product codes |
LN-VAV04060-0:
Configurable and programmable VAV
Controller, built-in actuator with integrated position feedback and air
flow sensor LN-VAVLF-2: Configurable VAV controller, built-in actuator with integrated position feedback and air flow sensor. LN-VAVLN-2: Configurable VAV controller, with an air flow sensor. No actuator. |
Power requirement |
Voltage: 24 VAC/DC; +/-15%; Class 2
Frequency: 50/60 Hz Protection: Field replaceable fuse Note: 24 VDC does not support DO (triac
outputs).
|
Power consumption |
LN-VAV04060-0
consumption: 4 VA typical plus all
external loads (75 VA max) Note: External loads must include the power consumption of
any connected modules such as subnet devices, wireless module (1 VA)
and triac outputs. Refer to the respective module's datasheet for
related power consumption information.
LN-VAVLF-2 and
LN-VAVLN-2
consumption: 18 VA (70 VA max if internal
power supply is used) |
Environmental conditions |
Operating temperature: 0°C to 50°C,
(32°C to 122°F) Storage temperature: -20° to 50°C (-4° to 122°F) Relative humidity: 0 to 90% non-condensing |
Processor |
LN-VAV04060-0
Processor STM32 (ARM Cortex™ M3) MCU, 32 bit LN-VAVLF-2 and LN-VAVLN-2 : Neuron® 3150™, 8 bits, 10 MH |
Memory |
LN-VAV04060-0:
Memory 384 kB Non-volatile Flash
(applications) 1 MB Non-volatile Flash (storage) 64 kB RAM LN-VAVLF-2 and LN-VAVLN-2 : Nonvolatile Flash 64k (APB application) |
Universal Input capabilities |
Universal Inputs (UI) - software
configurable Quantity: 4 LN -VAV04060-0 Input Types: Current: 0 to 20 mA with 249 Ω external resistor wired in parallel Digital: Dry Contact Pulse: Dry Contact; 1 Hz maximum frequency; 500 milliseconds minimum On/Off Voltage: 0 to 10 VDC (40 kΩ input impedance), 0 to 5 VDC (high input impedance) Resistor Support: 0 to 350 KΩ. Supports all thermistor types that operate within this range. Pre-configured temperature sensor types: Thermistor: 10 KΩ Type 2 and Type 3 (10 KΩ at 25°C [77°F]) Platinum: PT1000 (1 KΩ at 0°C [32°F]) Nickel:
|
Digital Output capabilities |
Digital Output (DO) - software
configurable Quantity: 4 Maximum Current Per Output: 0.5A continuous; 1A @ 15% duty cycle for a 10 minute period Power Supply: External or Internal (jumper selectable) LN-VAV04060-0 : Output Types: Digital (On/Off): 0 or 24 VAC Floating: minimum 500 ms pulse On/Off, adjustable drive time period PWM: adjustable period from 2 to 65 seconds LN-VAVLF-2 and LN-VAVLN-2 : Digital LED Occupancy: 0 to 10 VDC dedicated output for occupancy sensor LED, 20 mA maximum Floating: requires two consecutive outputs, minimum 500 ms pulse On/Off, adjustable drive time period PWM: adjustable period from 2 seconds to 15 minutes |
Universal Output capabilities |
Universal Output (UO): software
configurable Quantity: 2 LN -VAV04060-0 Output Types: Digital (On/Off): 0 or 12 VDC Floating: minimum 500 ms pulse On/Off, adjustable drive time period Linear: 0 to 10 VDC; Source Current - maximum 20 mA at 10 VDC, minimum resistance 600 Ω; Sink Current - maximum 2.5 mA at 1 VDC, minimum resistance 4 kΩ PWM: adjustable period from 2 to 65 seconds; adjustable warm up and cool down time Output Protection: Built-in snubbing diode to protect against back-EMF for example when used with a 12 VDC relay. Output is internally protected against short circuits. LN-VAVLF-2 and LN-VAVLN-2 : Digital (On/Off): 0 or 12 VDC Floating: requires two consecutive outputs, minimum 500 ms pulse On/Off, adjustable drive time period Linear: 0-10 VDC; Source Current-maximum 20 mA at 12 VDC, minimum resistance 600 Ω PWM: adjustable period from 2 seconds to 15 minutes |
Input and Output resolution | Input Resolution 16-bit analog to digital converter Output Resolution 10-bit digital to analog converter |
Differential pressure sensor |
LN
-VAV04060-0: Differential Pressure Range ±2.0 in. W.C.
(±500 Pa) Polarity-free high-low sensor connection Input Resolution 0.00007 in. W.C. (0.0167 Pa) Air Flow Accuracy ±4.0% at > 0.05 in. W.C. (12.5 Pa) ±1.5% once calibrated through air flow balancing at > 0.05 in. W.C. (12.5 Pa) Pressure Sensor Accuracy (±0.2 Pa +3% of reading) LN-VAVLF-2 and LN-VAVLN-2 : Differential Pressure Range 0 to 250 Pa (0 to 1 in. H20) Resolution 0.000162 milliinches H20 Accuracy ±0.3% full scale |
Actuator rating |
LN
-VAV04060-0: Integrated Damper Actuator Motor Belimo® brushless DC motor Torque: 45 in-lb, 5 Nm Angle of Rotation: 95º adjustable Fits Shaft Diameter: 5/16 to 3/4 in. (8.5 to 18.2 mm) Acoustic Noise Level: < 35 dB (A) at 95º rotation in 95 seconds LN-VAVLF-2 : Torque: 35 in-lb, 4 Nm Angle of Rotation: 95º adjustable Fits Shaft Diameter: 5/16 to 3/4 in. (8.5 to 18.2 mm) |
Enclosure material | Enclosure Material FR/ABS Material: UL94-5VB flammability rating Plenum rating per UL2043 Note: All materials and manufacturing processes
comply with the RoHS directive and are marked according to the
Waste Electrical and Electronic Equipment (WEEE)
directive.
|
Dimensions (H x W x D) |
LN
-VAV04060-0: 7.90 in. × 5.5 in. × 3.7 in. (200.61mm × 139.93mm ×
94.04 mm) LN-VAVLF-2 : 8.4 in. x 4.8 in. x 2.5 in. (214.3mm x 122.7mm x 63 mm) LN-VAVLN-2 : 5.9 in. x 4.8 in. x 2.5 in. (149.1mm x 122.7mm x 63 mm) |
Weight |
LN -VAV04060-0: 1.95lbs (0.89 kg) LN-VAVLF-2 : 2.30lbs (1.05 kg) LN-VAVLN-2 : 0.92 lb (0.42 kg) |
Compliance |
United States:
UL916 Energy management equipment FCC Compliant to CFR47, Part 15, Subpart B, Class B |
Canada:
UL916 Energy management equipment |
|
Europe:
CE Emission: EN61000-6-3: 2007; Generic standards for residential, commercial, and light-industrial environments. CE Immunity: EN61000-6-1: 2007; Generic standards for residential, commercial, and light-industrial environments. |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.