Controller features | LN-VAV04060-0 | LN-VAVLF-2 | LN-VAVLN-2 |
---|---|---|---|
Points | 10-Point VAV | 10-Point VAV | 10-Point VAV |
Universal Inputs | 4 | 4 | 4 |
Ability to use spare inputs | Yes | Yes | Yes |
Built-in flow Sensor | Yes | Yes | Yes |
Digital (triac) Outputs | 4 | 4 | 4 |
Universal Outputs | 2 | 2 | 2 |
Network Outputs (using NVOs) | 27 | 6 | 6 |
Ability to use spare outputs | Yes | Yes | Yes |
Built-in Actuator | Yes | Yes | No |