Description - Metasys - LIT-1900459 - Field Device - LN Series VAV Controller

LN VAV Box Controllers Catalog Page

Product
Variable Air Volume > Variable Air Volume Controls > LN Series VAV Controller
Document type
Catalog Page
Document number
LIT-1900459
Version
. .
Revision date
2020-06-15

The LN Series VAV controllers are tailored for variable air volume (VAV) box applications and are LonMark® certified as Space Comfort Control (SCC) VAV devices. The LN-VAV04060-0 is a configurable and programmable VAV controller designed to control any VAV box. Factory pre-loaded applications allow this controller to operate standard VAV equipment with a proven energy-efficient sequence of operation without the need for programming.

The LN-VAVLF-2 and LN-VAVLN-2 are configurable VAV controllers designed to meet the requirements of single duct VAV applications. Refer to the LN VAV Box Controllers Product Bulletin (LIT-12011298) for product application details.