Ordering information - Metasys - LIT-12011549 - Supervisory Device - LCS85 Controller - 13.0

LCS85 Product Bulletin

Product
Controls > Supervisory Controls > LCS85 Controller
Document number
LIT-12011549
Version
13.0
Revision date
2023-09-06
Product status
Active

The following table provides the product code numbers for the LCS85 and its accessories. A flat LonWorks system requires a minimum of either one Johnson Control router or Loytec L-IP router designated as the Configuration Server, or an Echelon® Configuration Server. If you use MS-15KUPG-0 to upgrade the system, the maximum number of permanent status objects is 11,000. Refer to the LonWorks® Integration with NAE and LCS Technical Bulletin (LIT-1201668) for a complete list of permanent status objects.

Table 1. LCS85 and LCS85 accessory ordering information

Product code number

Description

MS-LCS85SW-0

License to enable the LCS85 software and the LonWorks software driver for new installations or projects

MS-LCS85SW-6

License to enable the LCS85 software to upgrade existing LCS85s

MS-LCS85SW-SCS

Software subscription for LCS85 software, one year

MS-LCS85SW-SC3

Software subscription for LCS85 software, three years

MS-SMP-6

License to enable Site Management Portal (SMP) user interface. Not available for new sites, only available for sites that upgrade from a previous Metasys release. If you licensed SMP at Release 12.0, you can use the same license after you upgrade to Release 13.0.

MS-15KUPG-0

Software upgrade license for support of additional 15,000 objects

M4-FIPS-0

Software that adds the Federal Information Processing Standard Publication 140-2, (FIPS PUB 140-2) compliance to the LCS85

M4-BACNETSC-0

License to enable BACnet/SC

M4-JCCA-0

Johnson Controls Customer Certificate Authority (CA) for BACnet/ECC certs only. Expires in 30 years

M4-JCCERT1-0

Johnson Controls ECC Cert – one (1) total. Expires in three years

SC450RM1U (OEM Part No.)

Use UPS for LCS85: APC Smart-UPS SC 450 VA, 280 A 120 VAC input/output with NEMA 5-15R output connections

MS-EXPORT-0

License to enable the Metasys Export Utility software for new installations or projects

Note: MS-EXPORT-0 is a stand-alone product. For more information, refer to the Metasys System Software Purchase Options Product Bulletin (LIT-12011703).

The following table lists part numbers to order Johnson Control and Loytec L-IP routers.Routers are not included in the LCS85 product offering and are ordered separately. Loytec's Embedded IP-852 Configuration Server is suggested for use with Loytec L-IP routers, but not required. If you use more than one Loytec L-IP router, only one needs to enable the IP-852 Configuration Server. If you do not use Loytec's IP-852 Configuration Server, then you must use Echelon's IP-852 Configuration Server. No other IP-852 Configuration Servers are approved for use with the LCS85.

Table 2. Router ordering information

Product code number

Description

LIP-3ECTC

Router with 1 FTT10 channel and Embedded IP-852 Configuration Server

Note: The LIP-3ECTC is the preferred Loytec L-IP router for use with the LCS85.

LIP-33ECTC

Router with 2 FTT10 channels and Embedded IP-852 Configuration Server

LIP-3333ECTC

Router with 4 FTT10 channels and Embedded IP-852 Configuration Server

JC-RTR11002-0 BACnet Router that facilitates communication of up to 100 devices between BACnet/IP and BACnet MS/TP networks to monitor and control a wide variety of HVAC equipment, meters, fire alarm panels, and alighting on the Building Automation System.

The following table lists order codes for other routers compatible with the LCS85. You can use these devices to route the LonWorks field networks, but you cannot use them as the Configuration Server. Contact your nearest Johnson Controls representative to order.

Table 3. LCS85 compatible router ordering information

Product code number

Description

Echelon products

LN-72101R-400 1

i.LON SmartServer FT

LN-72102R-4001

i.LON SmartServer FT with modem

LN-72101R-408

i.LON SmartServer FT with IP-852 routing

LN-72102R-408

i.LON SmartServer FT with IP-852 routing and modem

LN-72101R-4091

i.LON SmartServer FT with programmability

LN-72102R-4091

i.LON SmartServer FT with programmability and modem

LN-72101R-410

i.LON SmartServer FT with IP-852 routing and programmability

LN-72102R-410

i.LON SmartServer FT with IP-852 routing, modem, and programmability

LN-72102-308

i.LON 100 E3 FT with modem and IP-852 routing

LN-72650R

i.LON 600 and MPR-50 multi-port router bundle

72601

i.LON 600 Server TP/FT-10C, 90-120 vac

72603

i.LON 600 Server TP/FT-10, 24v ac/dc

72160

Optional IP-852 router activation key

Adept Systems Products

GR4A-EFNNI

GRouter4 2 with Ethernet, FTT-10 transceiver, no internal FT terminator, screw terminal blocks

GR4A-EFTNI

GRouter42 with Ethernet, FTT-10 transceiver, internal FT terminator, screw terminal blocks

GR4A-EFNPI

GRouter42 with Ethernet, FTT-10 transceiver, no Internal FT terminator, pluggable terminal blocks

GR4A-EFTPI

GRouter42 with Ethernet, FTT-10 transceiver, internal FT terminator, pluggable terminal blocks

CNS products
CNSNeNode IV/1/1/1/1 eNode™ LON/IP Router2
1 The Optional IP-852 Router Activation Key (code no. 72160) is required for LCS85 server compatibility because these devices do not have IP-852 routing capability pre-installed. You must purchase code no. 72160 with this model.
2 Requires 5 VDC power supply and must have firmware version 4.10.038 or better.