The following table provides the product code numbers for the LCS85 and its accessories. A flat LonWorks system requires a minimum of either one Loytec L-IP router designated as the Configuration Server, or an Echelon® Configuration Server. If you use MS-15KUPG-0 to upgrade the system, the maximum number of permanent status objects is 11,000. Refer to the LonWorks® Integration with NAE and LCS Technical Bulletin (LIT-1201668) for a complete list of permanent status objects.
Product code number |
Description |
---|---|
MS-LCS85SW-0 |
License to enable the LCS85 software and the LonWorks software driver for new installations or projects |
MS-LCS85SW-6 |
License to enable the LCS85 software to upgrade existing LCS85s |
MS-LCS85SW-SCS |
Software subscription for LCS85 software, one year |
MS-LCS85SW-SC3 |
Software subscription for LCS85 software, three years |
MS-SMP-6 |
License to enable Site Management Portal (SMP) user interface. Not available for new sites, only available for sites that upgrade from a previous Metasys release. If you licensed SMP at Release 12.0, you can use the same license after you upgrade to Release 13.0. |
MS-15KUPG-0 |
Software upgrade license for support of additional 15,000 objects |
M4-FIPS-0 |
Software that adds the Federal Information Processing Standard Publication 140-2, (FIPS PUB 140-2) compliance to the LCS85 |
M4-BACNETSC-0 |
License to enable BACnet/SC |
M4-JCCA-0 |
Johnson Controls Customer Certificate Authority (CA) for BACnet/ECC certs only. Expires in 30 years |
M4-JCCERT1-0 |
Johnson Controls ECC Cert – one (1) total. Expires in three years |
SC450RM1U (OEM Part No.) |
Use UPS for LCS85: APC Smart-UPS SC 450 VA, 280 A 120 VAC input/output with NEMA 5-15R output connections |
MS-EXPORT-0 |
License to enable the Metasys Export Utility software for new installations or projects Note: MS-EXPORT-0 is a stand-alone product.
For more information, refer to the Metasys
System Software Purchase Options Product Bulletin
(LIT-12011703).
|
The following table lists part numbers to order Loytec L-IP routers. Loytec L-IP routers are not included in the LCS85 product offering and are ordered separately. Loytec's Embedded IP-852 Configuration Server is suggested, but not required. If you use more than one Loytec L-IP router, only one needs to enable the IP-852 Configuration Server. If you do not use Loytec's IP-852 Configuration Server, then you must use Echelon's IP-852 Configuration Server. No other IP-852 Configuration Servers are approved for use with the LCS85.
Product code number |
Description |
---|---|
LIP-3ECTC |
Router with 1 FTT10 channel and Embedded IP-852 Configuration Server Note: The LIP-3ECTC is the preferred Loytec
L-IP router for use with the LCS85.
|
LIP-33ECTC |
Router with 2 FTT10 channels and Embedded IP-852 Configuration Server |
LIP-3333ECTC |
Router with 4 FTT10 channels and Embedded IP-852 Configuration Server |
The following table lists order codes for other routers compatible with the LCS85. You can use these devices to route the LonWorks field networks, but you cannot use them as the Configuration Server. Contact your nearest Johnson Controls representative to order.
Product code number |
Description |
---|---|
Echelon products | |
LN-72101R-400 1 |
i.LON SmartServer FT |
LN-72102R-4001 |
i.LON SmartServer FT with modem |
LN-72101R-408 |
i.LON SmartServer FT with IP-852 routing |
LN-72102R-408 |
i.LON SmartServer FT with IP-852 routing and modem |
LN-72101R-4091 |
i.LON SmartServer FT with programmability |
LN-72102R-4091 |
i.LON SmartServer FT with programmability and modem |
LN-72101R-410 |
i.LON SmartServer FT with IP-852 routing and programmability |
LN-72102R-410 |
i.LON SmartServer FT with IP-852 routing, modem, and programmability |
LN-72102-308 |
i.LON 100 E3 FT with modem and IP-852 routing |
LN-72650R |
i.LON 600 and MPR-50 multi-port router bundle |
72601 |
i.LON 600 Server TP/FT-10C, 90-120 vac |
72603 |
i.LON 600 Server TP/FT-10, 24v ac/dc |
72160 |
Optional IP-852 router activation key |
Adept Systems Products | |
GR4A-EFNNI |
GRouter4 2 with Ethernet, FTT-10 transceiver, no internal FT terminator, screw terminal blocks |
GR4A-EFTNI |
GRouter42 with Ethernet, FTT-10 transceiver, internal FT terminator, screw terminal blocks |
GR4A-EFNPI |
GRouter42 with Ethernet, FTT-10 transceiver, no Internal FT terminator, pluggable terminal blocks |
GR4A-EFTPI |
GRouter42 with Ethernet, FTT-10 transceiver, internal FT terminator, pluggable terminal blocks |
CNS products | |
CNSNeNode IV/1/1/1/1 | eNode™ LON/IP Router2 |