The LCS85 LonWorks® Control Server uses an open-architecture flat LonWorks system to monitor and supervise HVAC equipment, lighting, security, fire, and access control. The LCS85 supports a comprehensive set of supervisory features and functions for large, technologically advanced facilities, buildings, and complexes. The LCS85 is a high-capacity server that enables the integration of large LonWorks network systems. The LCS85 can support up to four Metasys network engines.
A single LCS85 within a building provides monitoring and control, alarm and event management, data exchange, trending, energy management, scheduling, and data storage.
The LCS85 has an embedded user interface that supports concurrently connected web browsers with password access control and the security protection technology of the IT industry.
For details about LCS85 hardware and software requirements, see LCS85 technical specifications. For information about product ordering, see Ordering information.