Features and benefits - Metasys - LIT-1900605 - Supervisory Device - LCS85 Controller - 13.0
LCS85 Catalog Page
- Product
- Controls > Supervisory Controls > LCS85 Controller
- Document number
- LIT-1900605
- Version
- 13.0
- Revision date
- 2023-09-06
- Product status
- Active
-
ANSI/CTA-852 tunneling
- Extends the distance of hard-wired field controllers and
eliminates the need for a local network engine, which minimizes the cost of
remote installations.
-
Communication using commonly accepted IT
standards at the automation and enterprise level
- Installs on the existing IT infrastructure within a building or
enterprise. Integrates the existing network with standard IT communication
services over the company intranet, wide area network, or public internet with
firewall protection.
-
Metasys UI (Web-based UI)
- Provides client device agnostic user access to the LCS85 Metasys
system data from any supported web browser connected to the network.
- FIPS compliance
- Provides an add-on license to comply with FIPS 140-2 Level 1.
For a site to be fully FIPS compliant, you need to upgrade all network engines
to Release 13.0, then install and license the FIPS 140-2 feature on the LCS85
server.
-
Site Director function
- As a Site Director, the LCS85 provides user access and easy
navigation to all data on one site through one device. The Site Director
coordinates the display of data from multiple NxE, SNx and LCS85 engines at
supported releases.
-
Support for web services at the automation
network level
- Develops facility-specific advanced data interfaces and
applications.
-
Supervision of field controller LonWorks
networks
- Supports connectivity to open network standards for complete
flexibility in selection of field devices. Supported protocols include LonWorks,
BACnet/IP, and BACnet/SC.
-
Trending, totalization, and alarming
functions automatically regenerated in the Metasys system
- Protects functionality using the data recording capabilities,
fully integrates processing presentation, and provides storage of LonWorks
network data in the web-enabled system.
-
Scalable system integration solution for
integrating and migrating LonWorks networks
- Integrates LonWorks devices in one building, a network of small
buildings, or multiple LonWorks networks in a large building complex, and
provides new technology while protecting existing investment.
-
Support for up to 25,000 objects
- The LCS85 supports 10,000 objects, but can support up to 25,000
objects when enhanced with a 15,000-object upgrade. The LCS85 also minimizes the
quantity of required network engines and accommodates large LonWorks
databases.