Selection Charts - Metasys - LIT-12011827 - Field Device - 6.0

Fan Coil Unit FCU16 Controller Product Bulletin

Document type
Product Bulletin
Document number
LIT-12011827
Version
6.0
Revision date
2013-10-15
Table 1. Fan Coil Unit FCU16 Controller Series Point Type Counts Per Model

Point Types

Signals Accepted

MS-FCU1611-0

Universal Input (UI)

Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact

2

Binary Input (BI)

Dry Contact Maintained Mode

Pulse Counter/Accumulator Mode (High Speed) 100 Hz

4

Binary Output (BO)

Defined as 100 VAC Triac

4

Three-Speed Fan Binary Output

3 A Motor Load 100–240 VAC

3

LED Output

18 VDC Nominal Open-Circuit

15 mA Maximum Short Circuit

1

Table 2. Ordering Information
Product Code Number Description

MS-FCU1611-0

13-Point Fan Coil Unit Controller with 2 UI, 4 BI, 4 BO, and 3 RO, 100 VAC, SA Bus, FC Bus

Table 3. Accessories (Order Separately)
Product Code Number Description
MS-BTCVT-1 Wireless Commissioning Converter, with Bluetooth® technology
MS-DIS1710-0 Local Controller Display: Refer to the Local Controller Display Product Bulletin (LIT-12011272) for more information.
MS-ZFR1811-0 Wireless Field Bus Router, 10 mW Transmission Power. Functions with Metasys BACnet FECs, VMA1600s, and WRZ-TTx Series Wireless Mesh Room Temperature Sensors.
ZFR-USBHA-0 Universal Serial Bus (USB) Dongle with ZigBee® Driver provides a wireless connection through the Controller Configuration Tool (CCT) to allow wireless commissioning of the wirelessly enabled field controllers. Also allows use of the ZFR Checkout Tool (ZCT) in CCT.
AP-TBK4SA-0 Replacement MS/TP SA Bus Terminal, 4-Position Connector, Brown, Bulk Pack
AP-TBK4FC-0 Replacement MS/TP FC Bus Terminal, 4-Position Connector, Blue, Bulk Pack
AP-TBKFCU-0 Replacement Terminal Blocks for FCU Controller