Features and Benefits - Metasys - LIT-12011827 - Field Device - 6.0

Fan Coil Unit FCU16 Controller Product Bulletin

Document type
Product Bulletin
Document number
LIT-12011827
Version
6.0
Revision date
2013-10-15
Table 1. Features and Benefits
Feature Benefit
BACnet® MS/TP Communication Protocol Provides open system compatibility.
32-bit Microprocessor Ensures optimum performance and meets industry specifications.
BACnet Automatic Discovery Support Enables easy controller integration into Metasys Building Automation System (BAS).
Universal Inputs, Binary Inputs, and a Variety of Outputs Support multiple signal options and provide flexibility for Fan Coil Unit control applications using external sensors and actuators.
Pluggable Communications Bus and Pluggable Terminal Blocks Expedite installation and troubleshooting.
Wireless Capabilities via ZFR1800 Series Wireless Field Bus System Enable wireless mesh connectivity between field controllers to WRZ Series Wireless Room Temperature Sensors, and to NAE/NCE devices and facilitate easy initial location and relocation.
Patented Pattern Recognition Control (PRAC) Technologies Provide continuous loop tuning.
Writable Flash Memory Allows standard or customized applications to be downloaded from the Controller Configuration Tool (CCT) and enables persistent application data.
DIS17 Remote Display Support Enables monitoring and commanding of I/O and configuration parameters.
Network Automation Engine (NAE) and Network Control Engine (NCE) Automatic Discovery Ability Allows for easy controller integration.