A set of Johnson Controls termination diagrams provides details for wiring inputs and outputs to the controllers. See the figures in Table 6 in this section for the applicable termination diagrams.
|
Type of field device |
Type of Input/Output |
Termination diagrams |
|---|---|---|
|
Temperature Sensor |
UI |
|
|
Voltage Input - External Source |
UI |
|
| Voltage Input - Internal Source |
UI |
|
| Voltage Input (Self-Powered) |
UI |
|
| Current Input - External Source (Isolated) |
UI |
|
| Current Input - Internal Source (2-wire) |
UI |
|
| Current Input - Internal Source (3 wire) |
UI |
|
| Current Input - External Source (in Loop) |
UI |
|
| Feedback from EPP-1000 |
UI |
|
| Dry Contact (Binary Input) |
UI or BI |
|
| 0–10 VDC Output to Actuator (External Source) |
CO or AO |
|
| 0–10 VDC Output to Actuator (Internal Source) |
CO or AO |
|
| Current Output |
CO or AO |
|
| 24 VAC Triac Output (Switch Low, External Source) |
CO or AO |
|
| Analog Output (Current) |
AO |
|
| 4–20 mA Output to Actuator |
AO |
|
| 4–20 mA Output to Actuator |
AO |
|
|
Incremental Control to Actuator (Switch Low, Externally
Sourced)
|
BO |
|
|
24 VAC
Binary Output (Switch Low, Externally Sourced)
|
BO |
|
|
24 VAC
Binary Output (Switch High, Externally Sourced)
|
BO |
|
|
Incremental Control to Actuator (Switch High, Externally
Sourced)
|
BO |
|
| Network Stat with Phone Jack (Fixed Address = 199) |
SA Bus |
Note: The bottom jack (J2) on the TE-700 and TE-6x00 Series Sensors is
not usable as a zone bus or an SAB connection.
|
| Network Stat with Terminals Addressable |
SA Bus |
Note: The above
diagram is for the NS7000 series thermostats. For NS8000 network
sensor addressing, refer to the NS8000 Series Network Sensors
Installation Guide (Part No.
24-11256-00007).
|
| Network Stat with Terminals (Fixed Address = 199) |
SA Bus |
|