Maximum cable length versus load current - Metasys - MS-FAC4911-0 - Field Device - FAC49 Advanced Application Field Equipment Controller - 12.0

FAC4911 Advanced Application Field Equipment Controller Installation Guide

Product
Controls > Field Controls > FAC49 Advanced Application Field Equipment Controller
Document type
Installation Guide
Document revision
E
Version
12.0
Revision date
2022-05-20
docpartnumberlabel
Part No.
Part number
24-10143-1086

Use Figure 1 to estimate the maximum cable length relative to the wire size and the load current (in mA) when wiring inputs and outputs.

Note: Figure 1 applies to low-voltage (<30 V) inputs and outputs only.
Figure 1. Maximum wire length for low-voltage (<30 V) Inputs and Outputs by current and wire size