FAC4911 physical features - Metasys - MS-FAC4911-0 - Field Device - FAC49 Advanced Application Field Equipment Controller - 12.0

FAC4911 Advanced Application Field Equipment Controller Installation Guide

Product
Controls > Field Controls > FAC49 Advanced Application Field Equipment Controller
Document type
Installation Guide
Document revision
E
Version
12.0
Revision date
2022-05-20
docpartnumberlabel
Part No.
Part number
24-10143-1086

The following figure displays the physical features of FAC4911 , and the accompanying table provides a description of the physical features and a reference to further information where required.

Figure 1. Physical Features
Table 1. Physical features
  Physical feature: description and references

1

Controller Number Rotary Switches: can be numbered from 000 to 999. See Setting the Controller Number.

2

Binary Outputs (BO) Terminal Block: 24 VAC Triac. See I/O terminal blocks, ratings, and requirements.

3

Configurable Outputs (CO) Terminal Block: 0–10 VDC or 24 VAC Triac. See I/O terminal blocks, ratings, and requirements.

4

Analog Output (AO) Terminal Block: Can be defined as Voltage Analog Output (0–10 VDC) or Current Analog Output (4–20 mA). See I/O terminal blocks, ratings, and requirements.

5

24 VAC, Class 2/SELV Supply Power Terminal Block. See Supply power terminal block.

6

Cover Lift Tab (One of Two)

7

SA Bus Terminal Block. See SA Bus terminal block.
8 Sensor Port: (SA Bus) RJ-12 6-Pin Modular Jack. See SA Bus Port.

9

Binary Input (BI) Terminal Block: Dry Contact Maintained or Pulse Counter/Accumulator Mode. See I/O terminal blocks, ratings, and requirements.

10

Universal Inputs (UI) Terminal Block: Can be defined as Voltage Analog Input (0–10 VDC), Current Analog Input (4–20 mA), Resistive Analog Inputs (0–600kΩ), or Dry Contact Binary Input. See I/O terminal blocks, ratings, and requirements.

11

ETH2 Ethernet Port for BACnet/SC or BACnet/IP Communications

12

ETH1 Ethernet Port for BACnet/SC or BACnet/IP Communications

13

LED Status Indicators. See Troubleshooting Field Controllers.