FAC4911 model information (including point type counts) - Metasys - MS-FAC4911-0 - Field Device - FAC49 Advanced Application Field Equipment Controller - 12.0

FAC4911 Advanced Application Field Equipment Controller Installation Guide

Product
Controls > Field Controls > FAC49 Advanced Application Field Equipment Controller
Document type
Installation Guide
Document revision
E
Version
12.0
Revision date
2022-05-20
docpartnumberlabel
Part No.
Part number
24-10143-1086
Table 1. FAC4911 model information (including point type counts)

Communication Protocol

BACnet/SC or BACnet/IP
Supervisory Device All network engine model types at R9.0 or later

Modular Jacks

6-Pin SA Bus with four communicating sensors, 8-pin RJ-45 jack for Ethernet connection

Point Types

Signals Accepted

Number of Points

Universal Input (UI)

Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Current Mode, 4–20 mA

Analog Input, Resistive Mode, 0–2k ohm, resistance temperature detector (RTD) (1k NI [Johnson Controls], 1k PT, A99B SI), negative temperature coefficient (NTC) (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

10

Binary Input (BI)

Dry Contact Maintained Mode

Pulse Counter/Accumulator Mode (High Speed), 100 Hz

6

Analog Output (AO)

Analog Output, Voltage Mode, 0–10 VDC

Analog Current Mode, 4–20 mA

4

Binary Output (BO)

24 VAC Triac

4

Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

4