FAC4911 accessories - Metasys - MS-FAC4911-0 - Field Device - FAC49 Advanced Application Field Equipment Controller - 12.0

FAC4911 Advanced Application Field Equipment Controller Installation Guide

Product
Controls > Field Controls > FAC49 Advanced Application Field Equipment Controller
Document revision
E
Version
12.0
Revision date
2022-05-20
docpartnumberlabel
Part No.
Part number
24-10143-1086
Note: The accessories marked with an asterisk (*) in the table are not qualified for use with a UL 864 UUKL/UUKLC 10th Edition Listed Smoke Control system.
Table 1. FAC4911 accessories

Product Code Number

Description

IOM Series Expansion Modules

Refer to the Metasys System Field Equipment Controllers and Related Products Product Bulletin (LIT-12011042) for a complete list of available IOM Series Expansion Modules.
XPM Series Expansion Modules Refer to the Metasys CGx, CVx Equipment Controllers and XPM Expansion Modules Product Bulletin (LIT-12013105) for a complete list of available XPM series expansion modules.

TL-CCT-0

Controller Configuration Tool (CCT) software

MS-FCP-0

Metasys Field Controller Firmware Package Files for CCT

Mobile Access Portal (MAP) Gateway*

Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region.

NS Series Network Sensors

Refer to the NS Series Network Sensors Product Bulletin (LIT-12011574) for specific sensor model descriptions.

TP-2420*

Transformer, 120 VAC Primary to 24 VAC secondary, 20 VA, Wall Plug

MS-DIS1710-0* Local Controller Display, 3.0 in. (76 mm) monochrome display with navigation keypad. Refer to Local Controller Display Product Bulletin (LIT-12011273) for more information.

M4-DLK0350-0*

Local Controller Display with 3.5 in. (89 mm) color display and navigation keypad. For more information, refer to DLK0350 Product Bulletin (LIT-12014001).

WRZ Series Wireless Room Sensors*

Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12011653) for specific sensor model descriptions.

WRZ-7860-0*

Receiver for One-to-One Wireless Room Sensing Systems - functions with WRZ Series Sensors room sensors. Refer to the WRZ-7860 Receiver for One-to-One Wireless Room Sensing Product Bulletin (LIT-12011640) for a list of available products.

WRZ-SST-120*

Wireless System Survey Tool (for use with the lower power 10mW WRZ and WRZ-7860 systems). Refer to the WRZ-SST-120 Wireless Sensing System Tool Installation Instructions (LIT-24-10563-55) for usage instructions.

ZFR-HPSST-0*

Wireless System Survey Tool. For use with the higher power WRG1830/ZFR183x System and lower power WRZ Sensors (10mW). Refer to the Hi Power Survey Tool Installation Document (LIT-24-11461-00012) for usage instructions.

Y64T15-0*

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 30 in. Primary Leads and 30 in. Secondary Leads, Class 2

Y65A13-0*

Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 8 in. Primary Leads and 30 in. Secondary Leads, Class 2

Y65T42-0*

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2

Y65T31-0*

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2

AP-TBK4SA-0

Replacement MS/TP SA Bus Terminal, 4-Position Connector, Brown (Bulk Pack of 10)

AS-XFR050-0*

Power transformer (Class 2, 24 VAC, 50 VA maximum output), no enclosure.

AP-TBK3PW-0

Replacement Power Terminal, 3-Position Connector, Gray (Bulk Pack of 10)