Input and Output wiring guidelines - Metasys - MS-FAC3611 - Field Device - FAC36 Advanced Application Field Equipment Controller

FAC3611 Advanced Application Controller Installation Guide

Product
Controls > Field Controls > FAC36 Advanced Application Field Equipment Controller
Document revision
G
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-470

Table 1 provides information and guidelines about the functions, ratings, and requirements for the controller input and output terminals. The table also references guidelines for determining proper wire sizes and cable lengths.

In addition to the wiring guidelines in Table 1, observe these guidelines when you wire controller inputs and outputs:

  • Run all low-voltage wiring and cables separate from high-voltage wiring.

  • All input and output cables, regardless of wire size or number of wires, should consist of stranded, insulated, and twisted copper wires.

  • Shielded cable is not required for input or output cables.

  • Shielded cable is recommended for input and output cables that are exposed to high electromagnetic or radio frequency noise.

  • Inputs/outputs with cables less than 30 m (100 ft) typically do not require an offset in the software setup. Cable runs over 30 m (100 ft) may require an offset in the input/output software setup.