Figure 1. FAC3611 Physical Features
| Physical feature: description and references | |
|---|---|
|
1 |
Analog Output (AO) Terminal Block: Can be defined as Voltage Analog Output (0–10 VDC) or Current Analog Output (4–20 mA) (see Table 1) |
| 2 | Device Address DIP Switch Block (see Setting the Device Addresses) |
| 3 | Binary Outputs (BO) Terminal Block: 24 VAC Triac (see Table 1) |
| 4 | 24 VAC, Class 2/SELV Supply Power Terminal Block (see Supply power terminal block) |
| 5 | Cover Lift Tab (One of Two) |
| 6 |
FC Bus Terminal Block (see FC bus terminal block ) |
| 7 |
SA Bus Terminal Block (see SA bus terminal block) |
| 8 | Sensor Port: (SA Bus) RJ-12 6-Pin Modular Jack (see SA Bus port ) |
| 9 | Binary Input (BI) Terminal Block: Dry Contact Maintained or Pulse Counter/Accumulator Mode (see Terminal wiring guidelines, functions, ratings, and requirements |
| 10 | Universal Inputs (UI) Terminal Block: Can be defined as Voltage Analog Input (0–10 VDC), Current Analog Input (4–20 mA), Resistive Analog Inputs (0–600k ohms), or Dry Contact Binary Input (see Input and Output wiring guidelines) |
| 11 | End-of-Line (EOL) Switch (see Setting the End-of-Line (EOL) switch) |
| 12 |
LED Status Indicators (see Table 1) |
| 13 |
FC Bus Port (RJ-12 6-pin Modular Jack) |