Accessories ordering information - Metasys - MS-FAC3611 - Field Device - FAC36 Advanced Application Field Equipment Controller

FAC3611 Advanced Application Controller Installation Guide

Product
Controls > Field Controls > FAC36 Advanced Application Field Equipment Controller
Document revision
G
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-470
Table 1. Accessories Ordering Information
Product Code Number Description

IOM Series Controllers

Refer to the Metasys® System Field Equipment Controllers and Related Products Product Bulletin (LIT-12011042) for a complete list of available IOM Series Controllers .

Mobile Access Portal (MAP) Gateway

Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region.

Note: The MAP Gateway serves as a replacement for the BTCVT, which is no longer available for purchase, but continues to be supported.

MS -DIS1710-0

Local Controller Display

NS Series Network Sensors

Refer to the NS Series Network Sensors Product Bulletin (LIT-12011574) for specific sensor model descriptions.

TP-2420

Transformer, 120 VAC Primary to 24 VAC secondary, 20 VA, Wall Plug

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount, 8 in. Primary Leads and Secondary Screw Terminals, Class 2

Note: Additional Y6x-x Series transformers are also available. Refer to the Series Y63, Y64, Y65, Y66, and Y69 Transformers Product Bulletin (LIT-125755)

AS-XFR050-0

for more information.Power transformer (Class 2, 24 VAC, 50 VA maximum output), no enclosure for more information.

AP-TBK4SA-0

Replacement SA Bus Terminal Blocks, 4-Position, Brown, Bulk Pack of 10

AP-TBK4FC-0

Replacement FC Bus Terminal Blocks, 4-Position, Blue, Bulk Pack of 10

AP-TBK3PW-0

Replacement Power Terminal Blocks, 3-Position, Gray, Bulk Pack of 10

WNC1800/ZFR182x Pro Wireless field Bus System

This system is used for installations that support BACnet/IP but can also coexist with the ZFR1800 Series when installed under the same supervisor (i.e., network engine). Refer to the WNC1800/ZFR182x Pro Series Wireless Field Bus System Product Bulletin (LIT-12012320) for a list of available products.

WRZ Series Wireless Room Sensors

Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12000653) for specific sensor model descriptions.