Termination details - Metasys - MS-FAC2611 - Field Device - FAC26 Advanced Application Field Equipment Controller

FAC2611 Advanced Application Field Equipment Controller Installation Guide

Brand
Metasys
Product name
FAC26 Advanced Application Field Equipment Controller
Document type
Installation Guide
Part number
24-10143-187
Document revision
L
Revision date
2019-10-18
Language
English

A set of Johnson Controls termination diagrams provides details for wiring inputs and outputs to the controllers. See the figures in this section for the applicable termination diagrams.

Table 1. Termination details
Type of field device

Type of Input/Output

Termination diagrams

Temperature Sensor

UI

Voltage Input - External Source

UI
Voltage Input - Internal Source UI
Voltage Input (Self-Powered) UI
Current Input - External Source (Isolated) UI
Current Input - Internal Source (2-wire) UI
Current Input - Internal Source (3 wire) UI
Current Input - External Source (in Loop) UI
Feedback from EPP-1000 UI
Dry Contact (Binary Input)

UI or BI

0–10 VDC Output to Actuator (Internal Source)

CO or AO

0–10 VDC Output to Actuator (External Source) CO or AO
Current Output CO or AO
24 VAC Triac Output (Switch Low, External Source)

CO or AO

Analog Output (Current)

AO

4–20 mA Output to Actuator AO
4–20 mA Output to Actuator AO
Incremental Control to Actuator (Switch Low, Externally Sourced)

(Triac Jumpers Where Applicable)

BO

24 VAC Binary Output (Switch Low, Externally Sourced)

(Triac Jumpers Where Applicable)

BO
24 VAC Binary Output (Switch High, Externally Sourced)

(Triac Jumpers Where Applicable)

BO
Incremental Control to Actuator (Switch High, Externally Sourced)

(Triac Jumpers Where Applicable)

BO
Network Stat with Phone Jack (Fixed Address = 199)

SA Bus

Note: The bottom jack (J2) on the TE-700 and TE-6x00 Series Sensors is not usable as a zone bus or an SAB connection.
Network Stat with Terminals Addressable SA Bus
Network Stat with Terminals (Fixed Address = 199)

SA Bus