| Terminal block/Port label | Terminal labels | Function, electrical ratings/Requirements | Recommended cable type |
|---|---|---|---|
|
FC BUS 1 |
+ - |
FC Bus Communications |
0.6 mm (22 AWG) stranded, 3-wire twisted, shielded cable recommended |
|
COM |
Signal Reference (Common) for Bus communications |
||
|
SHLD |
Isolated terminal (optional shield drain connection ) |
||
|
FC BUS 1 (Port) |
FC Bus |
RJ-12 6-Position Modular Connector provides: FC Bus Communications FC Bus Signal Reference and 15 VDC Common 15 VDC, 180 mA, Power for Bluetooth Commissioning Converter or ZFR or ZFR Pro Wireless Router |
Bluetooth Commissioning Converter retractable cable or 24 AWG 3-pair CAT 3 Cable <30.5 m (100 ft) |
|
SA BUS 1 |
+ - |
SA Bus Communications |
0.6 mm (22 AWG) stranded, 4-wire (2 twisted-pairs), shielded cable recommended. Note: The + and - wire are one twisted pair, and the COM
and SA PWR are the second twisted pair of wires.
|
|
COM |
SA Bus Signal Reference and 15 VDC Common |
||
|
SA PWR |
15 VDC Supply Power for Devices on the SA Bus (Maximum total current draw for bA Bus is 240 mA.) |
||
|
Sensor 1 |
Sensor |
RJ-12 6-Position Modular Connector provides: SA Bus Communications SA Bus Signal Reference and 15 VDC Common 15 VDC Power for devices on the SA bus and Bluetooth Commissioning Converter |
24 AWG 3-pair CAT3 cable <30.5 m (100 ft) |
|
24~ |
HOT |
24 VAC Power Supply - Hot Supplies 20–30 VAC (Nominal 24 VAC) |
0.8 mm to 1.0 mm (18 AWG) 2-wire |
|
COM |
24 VAC Power Supply Common (Isolated from all other Common terminals on controller) 14 VA |
1 The SA Bus and FC Bus
wiring recommendations in this table are for MS/TP bus
communications at 38.4k baud. For more information, refer to the
MS/TP Communications Bus Technical
Bulletin (LIT-12011034)
.