Communications bus and supply power wiring guidelines - Metasys - MS-FAC2611 - Field Device - FAC26 Advanced Application Field Equipment Controller

FAC2611 Advanced Application Field Equipment Controller Installation Guide

Brand
Metasys
Product name
FAC26 Advanced Application Field Equipment Controller
Document type
Installation Guide
Part number
24-10143-187
Document revision
L
Revision date
2019-10-18
Language
English

The Communications bus and power supply terminal block rating and requirements table provides information about the functions, ratings, and requirements for the communication bus and supply power terminals. The table also provides guidelines for wire sizes, cable types, and cable lengths for when you wire the controller's communication buses and supply power.

In addition, observe these guidelines when you wire an SA or FC bus and the 24 VAC supply power:

  • Run all low-voltage wiring and cables separate from high-voltage wiring.
  • All SA and FC bus cables, regardless of wire size, should be twisted, insulated, stranded copper wire.
  • Shielded cable is strongly recommended for all SA and FC bus cables.
  • Refer to the MS/TP Communications Bus Technical Bulletin (LIT-12011034) for detailed information regarding wire size and cable length requirements for SA and FC buses.