LED status and description table - Metasys - MS-FAC2611 - Field Device - FAC26 Advanced Application Field Equipment Controller

FAC2611 Advanced Application Field Equipment Controller Installation Guide

Brand
Metasys
Product name
FAC26 Advanced Application Field Equipment Controller
Document type
Installation Guide
Part number
24-10143-187
Document revision
L
Revision date
2019-10-18
Language
English
Table 1. Status LEDs and descriptions of LED States
LED label LED color Normal LED state Description of LED states

POWER

Green

On Steady

Off Steady = No Supply Power or the controller’s polyswitch/resettable fuse is open. Check Output wiring for short circuits and cycle power to controller.

On Steady = Power Connected

FAULT

Red

Off Steady

Off Steady = No Faults

On Steady = Device Fault; no application loaded; Main Code download required, if controller is in Boot mode, or a firmware mismatch exists between the FAC and the ZFR1811 Wireless Field Bus Router.

Blink - 2 Hz = Download or Startup in progress, not ready for normal operation

Rapid blink = SA Bus communications issue

SA BUS

Green

Blink - 2 Hz

Blink - 2 Hz = Data Transmission (normal communication)

Off Steady = No Data Transmission (N/A - auto baud not supported)

On Steady = Communication lost, waiting to join communication ring