Commissioning Field controllers - Metasys - MS-FAC2611 - Field Device - FAC26 Advanced Application Field Equipment Controller

FAC2611 Advanced Application Field Equipment Controller Installation Guide

Product
Controls > Field Controls > FAC26 Advanced Application Field Equipment Controller
Document revision
L
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-187

You commission controllers with the CCT software, either via a Bluetooth® Wireless Commissioning Converter, a ZFR wireless dongle, MAP 4.2+/ BACnet Router (Mobile Access Portal (MAP) Gateway at version 4.2 or above), or in passthrough mode when connected to an NAE or NCE . Refer to Controller Tool Help (LIT-12011147) for detailed information on commissioning field controllers.

Note: The MAP Gateway serves as a replacement for the BTCVT, which is no longer available for purchase, but continues to be supported.