Mounting - Metasys - MS-FAC2611 - Field Device - FAC26 Advanced Application Field Equipment Controller

FAC2611 Advanced Application Field Equipment Controller Installation Guide

Product
Controls > Field Controls > FAC26 Advanced Application Field Equipment Controller
Document revision
L
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-187

Observe these guidelines when mounting a field controller :

  • Ensure the mounting surface can support the controller, DIN rail, and any user-supplied enclosure.

  • Mount the controller horizontally on 35 mm DIN rail whenever possible.

  • Mount the controller in the proper mounting position ( Figure 1 ).

  • Mount the controller on a hard, even surface whenever possible in wall-mount applications.

  • Use shims or washers to mount the controller securely and evenly on the mounting surface.

  • Mount the controller in an area free of corrosive vapors and observe the Ambient Conditions requirements in Table 1.

  • Provide for sufficient space around the controller for cable and wire connections for easy cover removal and good ventilation through the controller (50 mm [2 in.] minimum on the top, bottom, and front of the controller).

  • Do not mount the controller on surfaces prone to vibration, such as duct work.

  • Do not mount the controller in areas where electromagnetic emissions from other devices or wiring can interfere with controller communication.

Observe these additional guidelines when mounting a field controller in a panel or enclosure:

  • Mount the controller so that the enclosure walls do not obstruct cover removal or ventilation through the controller.

  • Mount the controller so that the power transformer and other devices do not radiate excessive heat to the controller.

  • Do not install the controller in an airtight enclosure.

Figure 1. Field Controller mounting positions