Materials and special tools needed - Metasys - MS-FAC2611 - Field Device - FAC26 Advanced Application Field Equipment Controller

FAC2611 Advanced Application Field Equipment Controller Installation Guide

Product
Controls > Field Controls > FAC26 Advanced Application Field Equipment Controller
Document type
Installation Guide
Document revision
L
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-187
  • Three fasteners appropriate for the mounting surface (M4 screws or #8 screws)

  • One 20 cm (8 in.) or longer piece of 35 mm DIN rail and appropriate hardware for DIN rail mount (only)

  • Small straight-blade screwdriver for securing wires in the terminal blocks