FAC2611 physical features - Metasys - MS-FAC2611 - Field Device - FAC26 Advanced Application Field Equipment Controller

FAC2611 Advanced Application Field Equipment Controller Installation Guide

Product
Controls > Field Controls > FAC26 Advanced Application Field Equipment Controller
Document type
Installation Guide
Document revision
L
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-187
Figure 1. FAC2611 physical features

Table 1. FAC2611 physical features
  Physical feature: description and references

1

Binary Output (BO) Source Power Selection Jumpers: Position jumpers to select internal or external 24 VAC supply power for Binary Outputs. (see Binary Output (BO) source power selection jumpers)

2

Device Address DIP Switch Block. See Setting the device addresses

3

Mounting Clips (see Mounting)

4

Configurable Outputs (CO) Terminal Block: Can be defined as Voltage Analog Output (0-10 VDC) or Binary Output (24 VAC Triac). (see Table 1)

5

Analog Output (AO) Terminal Block: Can be defined as Voltage Analog Output (0-10 VDC) Current Analog Output (4-20 mA). (see Table 1)

6

24 VAC, Class 2 Supply Power Terminal Block (see Supply power terminal block)

7

Cover Lift Tab (see Removing the Controller cover)

8

Field Controller (FC) Bus Terminal Block (see FC bus terminal block)

9

Sensor Actuator (SA) Bus Terminal Block (see SA bus terminal block)

10

Sensor Port: (SA Bus) RJ-12 6-Pin Modular Jack (see SA Bus port)

11

Binary Input (BI) Terminal Block: Dry Contact Maintained or Pulse Counter/Accumulator Mode (see Table 1)

12

Universal Inputs (UI) Terminal Block: Can be defined as Voltage Analog Input (0-10 VDC), Current Analog Input (4-20 mA), Resistive Analog Inputs (0-600k ohm), or Dry Contact Binary Input. (see Table 1)

13

End-of-Line (EOL) Switch, located under the cover. (see Setting the End-of-Line (EOL) switch)

14

LED Status Indicators (see Table 1)

15

FC Bus Port (RJ-12 6-pin Modular Jack) (see FC bus port)

16

Binary Outputs (BO) Terminal Block: 24 VAC Triac (see Table 1)