Application - Metasys - MS-FAC2611 - Field Device - FAC26 Advanced Application Field Equipment Controller

FAC2611 Advanced Application Field Equipment Controller Installation Guide

Brand
Metasys
Product name
FAC26 Advanced Application Field Equipment Controller
Document type
Installation Guide
Part number
24-10143-187
Document revision
L
Revision date
2019-10-18
Language
English

The FAC2611 Advanced Application Field Equipment Controller (FAC) is part of the Metasys® system Field Equipment Controller family. The FAC 26 Series controllers run pre-engineered and user-programmed applications and provide the inputs and outputs required to monitor and control a wide variety of HVAC equipment.

FAC 26 field controllers operate on an RS-485 BACnet® MS/TP Bus as BACnet Advanced Application Controllers (B-AACs) and integrate into Johnson Controls® and third-party BACnet systems.

FAC26 controllers include an integral real-time clock, which enables the controllers to monitor and control schedules, calendars, and trends; and operate for extended periods of time as stand-alone controllers when offline from the system network.