Accessories - Metasys - MS-FAC2611 - Field Device - FAC26 Advanced Application Field Equipment Controller

FAC2611 Advanced Application Field Equipment Controller Installation Guide

Product
Controls > Field Controls > FAC26 Advanced Application Field Equipment Controller
Document type
Installation Guide
Document revision
L
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-187

See the below table for field controller accessories ordering information.

Table 1. Accessories ordering information
Product Code Number Description

MS -BTCVT-1

Bluetooth Commissioning Converter

MS-DIS1710-0

Local Controller Display

MS -WNC1800

Wireless Coordinator Gateway for use in the ZFR1800 Wireless Field Bus System. For more information, refer to the WNC1800/ZFR182x Pro Series Wireless Field Bus System Bulletin (LIT-12012356).

MS -ZFR1810-1

Wireless Field Bus Coordinator for use in the ZFR1800 Wireless Field Bus System. For more information, refer to the ZFR1800 Series Wireless Field Bus System Product Bulletin (LIT-12011336).

MS -ZFR1811-1

Wireless Field Bus Router for use in ZFR1800 Wireless Field Bus System. For more information, refer to the ZFR1800 Series Wireless Field Bus System Product Bulletin (LIT-12011336).

MS -ZFR1812-1

Wall Mount Wireless Field Bus Router for use in ZFR1800 Wireless Field Bus System. For more information, refer to the ZFR1800 Series Wireless Field Bus System Product Bulletin (LIT-12011336).

MS -ZFR1821

Wireless Field Bus Router for use in ZFR1800 Wireless Field Bus System. For more information, refer to the WNC1800/ZFR182x Pro Series Wireless Field Bus System Bulletin (LIT-12012356).

MS -ZFR1822

Wall Mount Wireless Field Bus Router for use in ZFR1800 Wireless Field Bus System. For more information, refer to the WNC1800/ZFR182x Pro Series Wireless Field Bus System Bulletin (LIT-12012356).

TP-2420

Transformer, 120 VAC Primary to 24 VAC secondary, 20 VA, Wall Plug

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount, 8 in. Primary Leads and Secondary Screw Terminals, Class 2

Note: Additional Y6x-x Series transformers are also available. Refer to the Series Y63, Y64, Y65, Y66, and Y69 Transformers Product Bulletin (LIT-125755) for more information.

AS-XFR050-0

Power transformer (Class 2, 24 VAC, 50 VA maximum output), no enclosure

AP-TBK4SA-0

Replacement SA Bus Terminal Blocks, 4-Position, Brown (Bulk Pack of 10)

AP-TBK4FC-0

Replacement FC Bus Terminal Blocks, 4-Position, Blue (Bulk Pack of 10)

AP-TBK3PW-0

Replacement Power Terminal Blocks, 3-Position, Gray (Bulk Pack of 10)

ZFR-USBHA-0

USB Dongle with ZFR Driver provides a wireless connection through CCT to allow wireless commissioning of the wirelessly enabled FEC, FAC, IOM , and VMA16 field controllers. Also allows use of the ZFR Checkout Tool (ZCT) in CCT.
Note: The ZFR-USBHA-0 replaces the IA OEM DAUBI_2400 ZigBee® USB dongle. For additional information on the ZFR-USBHA-0 ZigBee dongle, refer to the ZFR1800 Series Wireless Field Bus System Technical Bulletin (LIT-12011295) or ZFR1800 Series Wireless Field Bus System Quick Reference Guide (LIT-12011630).