|
Electrical Rating |
120 VAC, 1.4 A, 50/60 Hz |
|
Enclosure Rating |
NEMA Type 1 |
|
Finish |
ANSI 61 gray polyester powder coating (inside and outside over phosphatized surfaces) |
|
Ambient Operating Conditions |
32 to 122°F (0 to 50°C); 10 to 90% RH, 86°F (30°C) maximum dew point |
|
Ambient Storage Conditions |
-40 to 158°F (-40 to 70°C); 5 to 95% RH, 86°F (30°C) maximum dew point |
|
Dimensions(Height x Width x Depth) |
18 in. x 18 in. x 10.6 in. (45.7 cm x 45.7 cm x 27 cm) |
|
Shipping Weight |
40 lb (18.1 kg) |
|
Shipping Restriction |
The Bureau of Industry and Security of the U.S. Department of Commerce has restricted the shipment of this product to the following countries, per Export Administration Regulations (EAR(B)1): Cuba, Iran, North Korea, Sudan, and Syria. |
|
Compliance |
United States: UL 508A and CCN NITW Industrial Control Panel Listed, FCC Compliant to CFR47, Part 15, Subpart B, Class A |
|
Canada: cUL CSA-C22.2 No. 14, CCN NITW7, Industrial Control Equipment; IC Compliant to ICES-003 Class A |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.