Parts Included - Metasys - DARKNODE-PNL-0 - Control Panel - DarkNode Panel - 8.0

DarkNode Panel Installation Instructions

Product
Enclosures, Mounting and Panels > Control Panels > DarkNode Panel
Document revision
A
Version
8.0
Revision date
2020-02-25
Product status
Discontinued
Part number
24-10948-2
  • 18 in. x 18 in. x 10.6 in. (45.7 cm x 45.7 cm x 27 cm) enclosure, NEMA Type 1 with T45 keylock
  • one DarkNode encryption module
  • Delta® PSU CliQ power supply (DRP-24V48W1AZ, Rev04) 24 VDC, 2A
  • one power terminal block
  • one installation instructions sheet