Materials and Special Tools Needed - Metasys - DARKNODE-PNL-0 - Control Panel - DarkNode Panel - 8.0

DarkNode Panel Installation Instructions

Product
Enclosures, Mounting and Panels > Control Panels > DarkNode Panel
Document type
Installation Guide
Document revision
A
Version
8.0
Revision date
2020-02-25
Product status
Discontinued
Part number
24-10948-2
  • four fasteners appropriate for the mounting surface for fastening the panel to the wall (#8 screws - North America, M4 screws - Europe)
  • flat blade screwdriver for securing screws
  • unshielded Ethernet cable for connecting the DarkNode module to the building network. For 10/100 BaseT: 100 m (330 ft) Cat5/Cat5e equivalent or better-grade cable. For 1000 BaseT: 100 m (330 ft) Cat5e/Cat6 equivalent or better-grade cable.