Technical specifications - Metasys - LIT-1901142 - DX-ADPT-FAC4911 - Field Device - DX-ADPT-FAC4911

DX-ADPT-FAC4911 Catalog Page

Brand
Metasys
Product name
DX-ADPT-FAC4911
Document type
Catalog Page
Document number
LIT-1901142
Part number
Revision date
2020-07-10
Language
English
Table 1. Ordering information
Product code number Description
DX-ADPT- FAC4911 Pre-configured and pre-wired adapter with an MS-FAC4911-0 field controller used for efficient field replacement of an existing DX-9100-8454 Series controller
Table 2. Technical specifications
DX-ADPT- FAC4911
Dimensions (H x W x D) 4 in. x 7.5 in. x 8.5 in. (101.6 mm x 190.5 mm x 215.9 mm)
Shipping Weight 2.27 kg (5 lb)
Compliance United States UL Listed; UL File E107041, Under UL 916, Energy Management Equipment
Canada UL Listed; UL File E107041, CSA C22.2 No. 205-12, Signal Equipment