Technical Specifications - Metasys - LIT-1900446 - Field Device - DIS: Local Controller Display - 6

DIS1710 Local Controller Display Catalog Page

Product
Controls > Control Displays > DIS: Local Controller Display
Document number
LIT-1900446
Version
6
Revision date
2016-01-18
Table 1. DIS1710 Local Controller Display

Product Code Number

MS-DIS1710-0 Local Controller Display for Field Equipment Controllers

Power Requirement

Nominal 15 V provided by controller over SA Bus

Power Consumption

2 VA maximum

Ambient Operating Temperature

0 to 50°C (32 to 122°F)

Ambient Operating Conditions

10 to 90% RH, 30°C (86°F) maximum dew point

Ambient Storage Temperature

-40 to 70°C (-40 to 158°F)

Ambient Storage Conditions

5 to 95% RH, 30°C (86°F) maximum dew point

Terminations

RJ-12 6-pin jack at Service Port (covered by removable cap-plug) SA Bus connection on back of unit

Processor

Renesas® H8S-2398 16-bit microprocessor

Memory

256 KB Flash Memory 8KB Random Access Memory (RAM)

Operating System

RTOS-H8S

Network and Serial Interfaces

Communication to controller over SA Bus

Graphic Display Resolution

240 x 64 pixels with white LED backlighting (adjustable)

Dimensions (Height x Width x Depth)

85.9 x 238 x 25.8 mm (3.4 x 9.37 x 1.0 in.)

Housing

Plastic housing material: ABS + polycarbonate Protection: IP20 (IEC60529)

Mounting (Height x Width)

Mount to the outside of the enclosure 70.5 x 216.5 mm (2.78 x 8.525 in.)

Shipping Weight

0.14 kg (0.3 lb)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment FCC Compliant to CFR47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003

Europe: CE Mark – Johnson Controls, Inc., declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC.

Australia and New Zealand: C-Tick Mark, Australia/NZ Emissions Compliant

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.