Product Code Number |
MS-DIS1710-0 Local Controller Display for Field Equipment Controllers |
Power Requirement |
Nominal 15 V provided by controller over SA Bus |
Power Consumption |
2 VA maximum |
Ambient Operating Temperature |
0 to 50°C (32 to 122°F) |
Ambient Operating Conditions |
10 to 90% RH, 30°C (86°F) maximum dew point |
Ambient Storage Temperature |
-40 to 70°C (-40 to 158°F) |
Ambient Storage Conditions |
5 to 95% RH, 30°C (86°F) maximum dew point |
Terminations |
RJ-12 6-pin jack at Service Port (covered by removable cap-plug) SA Bus connection on back of unit |
Processor |
Renesas® H8S-2398 16-bit microprocessor |
Memory |
256 KB Flash Memory 8KB Random Access Memory (RAM) |
Operating System |
RTOS-H8S |
Network and Serial Interfaces |
Communication to controller over SA Bus |
Graphic Display Resolution |
240 x 64 pixels with white LED backlighting (adjustable) |
Dimensions (Height x Width x Depth) |
85.9 x 238 x 25.8 mm (3.4 x 9.37 x 1.0 in.) |
Housing |
Plastic housing material: ABS + polycarbonate Protection: IP20 (IEC60529) |
Mounting (Height x Width) |
Mount to the outside of the enclosure 70.5 x 216.5 mm (2.78 x 8.525 in.) |
Shipping Weight |
0.14 kg (0.3 lb) |
Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment FCC Compliant to CFR47, Part 15, Subpart B, Class A |
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 |
|
Europe: CE Mark – Johnson Controls, Inc., declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC. |
|
Australia and New Zealand: C-Tick Mark, Australia/NZ Emissions Compliant |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.