Features and Benefits - Metasys - LIT-1900446 - Field Device - DIS: Local Controller Display - 6

DIS1710 Local Controller Display Catalog Page

Product
Controls > Control Displays > DIS: Local Controller Display
Document number
LIT-1900446
Version
6
Revision date
2016-01-18
Table 1. Features and Benefits

Features

Benefits

At-a-Glance System Status

Allows you to quickly view the current status of monitored points without logging in.

Complete Access to Operating Parameters and Setpoints

Allows you to conveniently view and change the controller’s operating parameters and setpoints.

Menu-Based Screen Design

Provides an intuitive user interface through the use of a simple keypad.

Tactile-Feel Keypad

Provides comfortable and durable keys.

Backlit LCD

Displays information in easy-to-read, English text messages with constant backlight that brightens during user interaction. Contrast and brightness are adjustable to ensure excellent readability in low-light environments.

Customized User Preferences

Allow you to specify parameters such as password timeout and time/date format.

Password Protection (Optional)

Secures the display from unauthorized users.

Easy Panel Installation

Installs quickly and simply into the preformed cutout in a panel.

Compatibility with All NCE, FEC, and FAC Models without Integral Displays

Provides a user interface for controllers that lack an integral display.