The menu includes the following options:
|
Option |
Description |
|---|---|
|
Perspective > Classic View |
UI in the Classic View. This menu option is only available when an application is open. |
| Perspective > Simple View |
UI in the Simple View. This menu option is only available when an application is open. |
| Perspective Management |
Opens the Perspective Management dialog box, which enables you to create and edit perspectives. |
| Release Modes |
Switches the application to use a different Release Mode for opening and creating new CAFs. For more information, see the Release Modes section. |
| Localization | Opens the Localization screen. |
| Naming and Signal | Opens the Naming and Signal screen. |
| System Selection | Opens the System Selection screen. |
| Adjust Refresh Rate | Opens the Adjust Refresh Rate dialog box, which allows you to change the refresh rate of Commissioning or Simulation sessions. |
| Hide Last Value Modules |
Hides the Last Value modules when selected. |
| Hide Warning Flags | Hides block warning flags. |
| Use Involvement Dialog | Involvement summary in a dialog box. |
| Simulation Break Conditions |
Opens the Break Conditions dialog box. This menu option is available in simulation and configuration mode. |